IESNA:LM-63-2002
[TEST]P1559541
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D850-4F0-1E-UDD-FLG-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1203
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1351 1340.8 1331.8 1317.9 1303.8 1289.1 1263 1232.2 1208.5 1181.6
1137.2 1085.3 1044.3 995.6 919.4 831.6 768.8 704.8 611.1 525.7
472.5 424.5 358 301.3 266.7 235.3 192.2 154.2 130.5 109.4
80.9 55.6 40.8 28 11.2 2.6 0
1351 1347.9 1336.1 1309.1 1282.4 1246.3 1183.6 1112.2 1065.4 1020.3
952.5 887.3 842.9 796.2 726.5 652.1 601.5 551.1 477.9 411.1
369.3 331.5 279 232.8 204.8 179.6 144.2 112.9 93.2 75.4
52.1 32.8 23.8 16.1 6.2 1.4 0
1351 1355 1340.4 1300.2 1261.1 1203.6 1104.2 992.2 922.3 859
767.8 689.2 641.4 596.7 533.5 472.5 434.2 397.5 344.8 296.5
266.1 238.5 199.9 164.3 142.8 124 96.1 71.5 55.8 41.5
23.2 10 6.7 4.1 1.2 0.3 0
1351 1350.2 1320.9 1243.5 1175.4 1098.3 977.6 860.9 790.4 725.9
635.6 559.6 514.1 472.5 415.1 361.8 329.2 299.3 256.5 217.6
193 171.9 142 114.5 98.2 83.9 61.9 42.3 32 22.6
10.9 3.2 1.9 1 0.3 0.2 0
1351 1341.4 1293.5 1170.8 1068.3 972.1 835.2 725.9 662.3 602.4
521 452.9 411.6 373.4 321.5 274.1 244.8 219.5 183.2 150.6
130 114 91.1 70.8 59.4 49.1 32.4 17.1 12.8 8.8
4.2 1.6 1.2 0.9 0.6 0.5 0
1351 1335.4 1266.2 1106.3 983.9 877.2 736.1 631.1 571.2 514.8
439.8 377 338.5 302.7 254.9 212.3 185.9 163.3 132.9 106.2
89.4 77.3 59.6 43.9 34.2 26 14.2 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1332.3 1239.2 1049.8 922.3 813.6 680.2 576.5 517.1 463.3
392.2 332.1 294.7 260.3 215.4 176.6 152.4 130.6 105.4 84.3
71.3 61.7 47.5 33.5 22.4 14.5 7.5 2.6 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.8 1218.4 1005 872.5 762.4 635.1 532.2 473.3 421.6
353.4 295.1 258.9 225.9 183.2 147.2 124.8 104.6 83.6 66.9
56.9 49.3 37.7 24.6 12.5 5.6 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.5 1216.2 994.9 857.9 748.1 622.3 519.1 460.5 409.3
341.7 281.8 246.8 215.2 172.9 136.9 114.9 98 78.7 62.9
54.1 46.4 34.9 19.7 8.3 4.1 2 1.2 1.2 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.3 1214.1 984.9 843.3 733.7 609.5 506 447.7 397.1
330 268.6 234.7 204.5 162.6 126.7 104.9 91.5 73.7 58.9
51.3 43.6 32 14.9 4 2.7 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.5 1216.2 994.9 857.9 748.1 622.3 519.1 460.5 409.3
341.7 281.8 246.8 215.2 172.9 136.9 114.9 98 78.7 62.9
54.1 46.4 34.9 19.7 8.3 4.1 2 1.2 1.2 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.8 1218.4 1005 872.5 762.4 635.1 532.2 473.3 421.6
353.4 295.1 258.9 225.9 183.2 147.2 124.8 104.6 83.6 66.9
56.9 49.3 37.7 24.6 12.5 5.6 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1332.3 1239.2 1049.8 922.3 813.6 680.2 576.5 517.1 463.3
392.2 332.1 294.7 260.3 215.4 176.6 152.4 130.6 105.4 84.3
71.3 61.7 47.5 33.5 22.4 14.5 7.5 2.6 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1335.4 1266.2 1106.3 983.9 877.2 736.1 631.1 571.2 514.8
439.8 377 338.5 302.7 254.9 212.3 185.9 163.3 132.9 106.2
89.4 77.3 59.6 43.9 34.2 26 14.2 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1341.4 1293.5 1170.8 1068.3 972.1 835.2 725.9 662.3 602.4
521 452.9 411.6 373.4 321.5 274.1 244.8 219.5 183.2 150.6
130 114 91.1 70.8 59.4 49.1 32.4 17.1 12.8 8.8
4.2 1.6 1.2 0.9 0.6 0.5 0
1351 1350.2 1320.9 1243.5 1175.4 1098.3 977.6 860.9 790.4 725.9
635.6 559.6 514.1 472.5 415.1 361.8 329.2 299.3 256.5 217.6
193 171.9 142 114.5 98.2 83.9 61.9 42.3 32 22.6
10.9 3.2 1.9 1 0.3 0.2 0
1351 1355 1340.4 1300.2 1261.1 1203.6 1104.2 992.2 922.3 859
767.8 689.2 641.4 596.7 533.5 472.5 434.2 397.5 344.8 296.5
266.1 238.5 199.9 164.3 142.8 124 96.1 71.5 55.8 41.5
23.2 10 6.7 4.1 1.2 0.3 0
1351 1347.9 1336.1 1309.1 1282.4 1246.3 1183.6 1112.2 1065.4 1020.3
952.5 887.3 842.9 796.2 726.5 652.1 601.5 551.1 477.9 411.1
369.3 331.5 279 232.8 204.8 179.6 144.2 112.9 93.2 75.4
52.1 32.8 23.8 16.1 6.2 1.4 0
1351 1340.8 1331.8 1317.9 1303.8 1289.1 1263 1232.2 1208.5 1181.6
1137.2 1085.3 1044.3 995.6 919.4 831.6 768.8 704.8 611.1 525.7
472.5 424.5 358 301.3 266.7 235.3 192.2 154.2 130.5 109.4
80.9 55.6 40.8 28 11.2 2.6 0
1351 1347.9 1336.1 1309.1 1282.4 1246.3 1183.6 1112.2 1065.4 1020.3
952.5 887.3 842.9 796.2 726.5 652.1 601.5 551.1 477.9 411.1
369.3 331.5 279 232.8 204.8 179.6 144.2 112.9 93.2 75.4
52.1 32.8 23.8 16.1 6.2 1.4 0
1351 1355 1340.4 1300.2 1261.1 1203.6 1104.2 992.2 922.3 859
767.8 689.2 641.4 596.7 533.5 472.5 434.2 397.5 344.8 296.5
266.1 238.5 199.9 164.3 142.8 124 96.1 71.5 55.8 41.5
23.2 10 6.7 4.1 1.2 0.3 0
1351 1350.2 1320.9 1243.5 1175.4 1098.3 977.6 860.9 790.4 725.9
635.6 559.6 514.1 472.5 415.1 361.8 329.2 299.3 256.5 217.6
193 171.9 142 114.5 98.2 83.9 61.9 42.3 32 22.6
10.9 3.2 1.9 1 0.3 0.2 0
1351 1341.4 1293.5 1170.8 1068.3 972.1 835.2 725.9 662.3 602.4
521 452.9 411.6 373.4 321.5 274.1 244.8 219.5 183.2 150.6
130 114 91.1 70.8 59.4 49.1 32.4 17.1 12.8 8.8
4.2 1.6 1.2 0.9 0.6 0.5 0
1351 1335.4 1266.2 1106.3 983.9 877.2 736.1 631.1 571.2 514.8
439.8 377 338.5 302.7 254.9 212.3 185.9 163.3 132.9 106.2
89.4 77.3 59.6 43.9 34.2 26 14.2 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1332.3 1239.2 1049.8 922.3 813.6 680.2 576.5 517.1 463.3
392.2 332.1 294.7 260.3 215.4 176.6 152.4 130.6 105.4 84.3
71.3 61.7 47.5 33.5 22.4 14.5 7.5 2.6 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.8 1218.4 1005 872.5 762.4 635.1 532.2 473.3 421.6
353.4 295.1 258.9 225.9 183.2 147.2 124.8 104.6 83.6 66.9
56.9 49.3 37.7 24.6 12.5 5.6 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.5 1216.2 994.9 857.9 748.1 622.3 519.1 460.5 409.3
341.7 281.8 246.8 215.2 172.9 136.9 114.9 98 78.7 62.9
54.1 46.4 34.9 19.7 8.3 4.1 2 1.2 1.2 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.3 1214.1 984.9 843.3 733.7 609.5 506 447.7 397.1
330 268.6 234.7 204.5 162.6 126.7 104.9 91.5 73.7 58.9
51.3 43.6 32 14.9 4 2.7 1.6 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.5 1216.2 994.9 857.9 748.1 622.3 519.1 460.5 409.3
341.7 281.8 246.8 215.2 172.9 136.9 114.9 98 78.7 62.9
54.1 46.4 34.9 19.7 8.3 4.1 2 1.2 1.2 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1329.8 1218.4 1005 872.5 762.4 635.1 532.2 473.3 421.6
353.4 295.1 258.9 225.9 183.2 147.2 124.8 104.6 83.6 66.9
56.9 49.3 37.7 24.6 12.5 5.6 2.3 1.5 1.5 0.9
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1332.3 1239.2 1049.8 922.3 813.6 680.2 576.5 517.1 463.3
392.2 332.1 294.7 260.3 215.4 176.6 152.4 130.6 105.4 84.3
71.3 61.7 47.5 33.5 22.4 14.5 7.5 2.6 2.1 1.3
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1335.4 1266.2 1106.3 983.9 877.2 736.1 631.1 571.2 514.8
439.8 377 338.5 302.7 254.9 212.3 185.9 163.3 132.9 106.2
89.4 77.3 59.6 43.9 34.2 26 14.2 3.8 2.8 1.7
0.8 0.8 0.8 0.8 0.8 0.6 0
1351 1341.4 1293.5 1170.8 1068.3 972.1 835.2 725.9 662.3 602.4
521 452.9 411.6 373.4 321.5 274.1 244.8 219.5 183.2 150.6
130 114 91.1 70.8 59.4 49.1 32.4 17.1 12.8 8.8
4.2 1.6 1.2 0.9 0.6 0.5 0
1351 1350.2 1320.9 1243.5 1175.4 1098.3 977.6 860.9 790.4 725.9
635.6 559.6 514.1 472.5 415.1 361.8 329.2 299.3 256.5 217.6
193 171.9 142 114.5 98.2 83.9 61.9 42.3 32 22.6
10.9 3.2 1.9 1 0.3 0.2 0
1351 1355 1340.4 1300.2 1261.1 1203.6 1104.2 992.2 922.3 859
767.8 689.2 641.4 596.7 533.5 472.5 434.2 397.5 344.8 296.5
266.1 238.5 199.9 164.3 142.8 124 96.1 71.5 55.8 41.5
23.2 10 6.7 4.1 1.2 0.3 0
1351 1347.9 1336.1 1309.1 1282.4 1246.3 1183.6 1112.2 1065.4 1020.3
952.5 887.3 842.9 796.2 726.5 652.1 601.5 551.1 477.9 411.1
369.3 331.5 279 232.8 204.8 179.6 144.2 112.9 93.2 75.4
52.1 32.8 23.8 16.1 6.2 1.4 0
1351 1340.8 1331.8 1317.9 1303.8 1289.1 1263 1232.2 1208.5 1181.6
1137.2 1085.3 1044.3 995.6 919.4 831.6 768.8 704.8 611.1 525.7
472.5 424.5 358 301.3 266.7 235.3 192.2 154.2 130.5 109.4
80.9 55.6 40.8 28 11.2 2.6 0
